MP2619

正在供货

600kHz Switching Li-Ion Charger with System Power Path Management



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2619 is a monolithic switching charger for 2-3 cell Li-Ion battery packs with a built in internal power MOSFET. It achieves up to 2A charge current with current mode control for fast loop response and easy compensation. The charge current can be programmed by sensing the current through an accurate sense resistor.
MP2619 regulates the battery voltage and charge current using two control loops to realize high accuracy CC charge and CV charge.
The system power path management function ensures continuous supply to the system by automatically selecting the input or the battery to power the system. Power path management separates charging current from system load. When the MP2619 realizes current sharing of the input current, charge current will drop down according to the increase of the system current.
Fault condition protection includes cycle ­by ­cycle current limiting, and thermal shutdown. Other safety features include battery temperature monitoring, charge status indication and programmable timer to finish the charging cycle.
The MP2619 is available in a 28-pin, 4mm x 5mm QFN package.

产品特性

  • Charges 2-3 cell Li-Ion Battery Packs
  • Wide Operating Input Range
  • Up to 2A Programmable Charging Current
  • Power Path Management with Current Sharing
  • ±0.75% VBATT Accuracy
  • 0.2Ω Internal Power MOSFET Switch
  • Up to 90% Efficiency
  • Fixed 600kHz Frequency
  • Preconditioning for Fully Depleted Batteries
  • Charging Operation Indicator
  • Input Supply and Battery Fault Indicator
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Battery Temperature Monitor and Protection

技术参数

  • Operating Vin (min) (V)3.4
  • Operating Vin (max) (V)24
  • Absolute Vin (max) (V)26
  • Number of Series Cells2-3
  • GradeCatalog
  • NVDCNo
  • Vbatt (max) (V)12.6
  • Vbatt (min) (V)8.4
  • Battery TypeLi-Ion, Li-Polymer
  • Iin (max) (A)2
  • Icharge (max) (A)2
  • TopologyBuck
  • fsw (kHz)600
  • Control InterfaceStandalone
  • Special FeaturesBatt NTC Monitor, Input Bypass Power Path, Input Current Regulation
  • PackageQFN-28 (4x5)
  • Timer
  • NTC Monitoring
  • EN Control
  • Charge Status