MP2617H

正在供货
Wide input Voltage, 3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2617H is a monolithic switch mode battery charger with power path management for single-cell Li-ion battery in a wide range of tablets and other portable devices. It integrates a synchronous BUCK regulator to provide regulated voltage for powering the system output and at the same time charging the battery. This device supports both USB and high power DC adapter input. In USB mode, the input current limit can be programmed to 450mA or 825mA via the logic pins to cover the USB2.0 and USB3.0 specifications. When the adapter input is present, the input current can also be limited in order to avoid overloading of the DC adapter. Input current limit can be programmed up to 3A. The smart power path management allows MP2617H to regulate the system voltage for powering an external load and charging the battery independently and simultaneously. This allows immediate system operation even under missing or deeply discharged battery. When the input current limit is reached, the system load is satisfied in priority, then the charger will take the remaining current to charge the battery. Additionally, the smart power path control allows an internal connection from battery to the system in order to supplement additional power to the load in the event the system power demand increases over the input limited power or the input is removed. The MP2617H features high integration with all the power switches included inside. No external MOSFET, blocking diodes, or current sense resistor is r

产品特性

  • 4V to 14V Operating Input Voltage
  • Smart Power Path Management
  • Five Control Loops: Input Current Limit, Input Voltage Limit, Constant Charge Current, Terminal Battery Control and Thermal Fold-Back.
  • 1.6MHz Switching Frequency
  • Programmable Input Current Limit
  • Programmable Charge Current
  • Single Input for USB and AC adapter
  • Cover USB2.0 and USB3.0 Input Specification
  • Fully Integrated Power Switches
  • No External Blocking Diode and Sense Resistor Required
  • Charging Operation Indicator
  • Built-in Programmable Charging Timer
  • Thermal Limiting Regulation on Chip
  • Battery Temperature Monitor
  • Tiny Package Features Small Size

技术参数

  • Operating Vin (min) (V)4
  • Operating Vin (max) (V)14
  • Absolute Vin (max) (V)20
  • Number of Series Cells1
  • GradeCatalog
  • NVDCYes
  • Vbatt (max) (V)4.2
  • Vbatt (min) (V)4.2
  • Battery TypeLi-Ion, Li-Polymer
  • Iin (max) (A)3
  • Icharge (max) (A)3
  • TopologyBuck
  • fsw (kHz)1600
  • Vtc (V)3
  • Vrechg (mV)4
  • Control InterfaceStandalone
  • Special FeaturesBattery OCP, Battery UVP, Batt NTC Monitor, Input Current Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible, VIN Regulation
  • PackageQFN-20 (3x4)
  • TimerYes
  • NTC MonitoringYes
  • EN ControlYes
  • Charge Status Yes
  • Idis (A)6.2

评估板套件

了解这款套件

套件详情

The EV2617H-L-00A is an evaluation board for MP2617H, a 3A/1.6MHz 1-cell switching charger with power path management.

MP2617H integrates a synchronous BUCK regulator for powering the system output and charging the battery. For USB mode, the input current limit can be programmed to 450mA and 825mA via the logic pins to cover the USB2.0 and USB3.0. For the adapter input, the input current is also limited to avoid overloading the adapter. The value can be programmed up to 3A.

MP2617H regulates the system voltage for powering the external load and charge the battery simultaneously. When the current limit is hit, the system load is satisfied in priority, the charger will take the leavings to charge the battery. Additionally, the smart power path control will make the charge switch as a connection from battery to the system to supplement power the load if the system requirement increases over the input limited power or the input is removed.

US$ 75.00 + tax