MP2611

正在供货

Single Cell Switching Charger with Separate Input for USB and AC Adapter



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2611 is a monolithic switching charger with built-in power MOSFETs for a single-cell Li-Ion battery pack. It achieves up to a 2A-charge current that can be programmed through an accurate sense resistor over the whole input range. It can operate from separate inputs for USB or AC adapter: For USB input, the input current limit can be programmed to 500mA and 900mA through the USBM pin to cover both USB2.0 and USB3.0 standards.  The MP2611 regulates the charge current and battery voltage using two control loops to realize highly accurate constant-current charge and constant-voltage charge. A 100% duty cycle can be achieved when battery voltage is close to the input voltage due to the high-side P-Channel MOSFET.  Battery charge temperature and charging status are always monitored for each condition. Two status-monitor output pins indicate the battery charging status and input status. The MP2611 also features internal reverse-blocking protection.  The MP2611 is available in a 3mm x 4mm QFN14 package.

产品特性

  • 4.5V-to-6V Operating Input Voltage
  • Up to 100% Duty Operation.
  • Up to 2A Programmable Charge Current
  • ±0.5% Battery Voltage Accuracy
  • Separate Inputs for USB and AC Adapter
  • Fully-Integrated Power Switches
  • Programmable Input Current Limit for the USB Port
  • No External Reverse Blocking Diode Required
  • Charging Operation Indicators
  • Programmable Safety Timer
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Battery Temperature Monitor and Protection

技术参数

  • Operating Vin (min) (V)3.95
  • Operating Vin (max) (V)6
  • Absolute Vin (max) (V)7.5
  • Number of Series Cells1
  • GradeCatalog
  • NVDCNo
  • Vbatt (max) (V)4.34
  • Vbatt (min) (V)4.2
  • Battery TypeLi-Ion, Li-Polymer
  • Icharge (max) (A)2
  • TopologyBuck
  • fsw (kHz)1500
  • Control InterfaceStandalone
  • Special FeaturesBatt NTC Monitor, Dual Inputs, Input Current Regulation
  • PackageQFN-14 (3x4)
  • Timer
  • NTC Monitoring
  • EN Control
  • Charge Status Yes