MP26101

正在供货

4.1V/Cell Switching Li-Ion Charger



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP26101 is a monolithic switching charger for 1- or 2-cell Li-Ion battery packs. It has a built-in internal power MOSFET, and can output up to 2A of charge current with current mode control for fast loop response and easy compensation. The charge current can be programmed through an accurate sense resistor.  MP26101 regulates the charge current and charge voltage using two control loops to realize high-accuracy for both constant-current charge and constant-voltage charge. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. Other safety features include battery temperature monitoring, a charge status indicator, and a programmable timer to halt the charging cycle.  The MP26101 requires a minimal number of readily-available external components.  The MP26101 is available in 4mm×4mm 16-pin QFN package.

产品特性

  • Charges 1- or 2-cell Li-Ion battery packs
  • 4.1V/Cell Charge Full Voltage
  • 3.9V/Cell Auto-recharge Threshold
  • Wide 5V to 24V Operating Input Range
  • Up to 2A Programmable Charging Current
  • ±0.75% VBATT Accuracy
  • 0.2Ω Internal Power MOSFET
  • Up to 90% Efficiency
  • Fixed 1.1MHz Frequency
  • Preconditioning for Fully-Depleted Batteries
  • Charging Status Indicator
  • Input Supply and Battery Fault Indicator
  • Thermal Shutdown
  • Cycle-by-Cycle Over-Current Protection
  • Battery Temperature Monitor and Protection

技术参数

  • Operating Vin (min) (V)3.4
  • Operating Vin (max) (V)24
  • Absolute Vin (max) (V)26
  • Number of Series Cells1-2
  • GradeCatalog
  • NVDCNo
  • Vbatt (max) (V)8.2
  • Vbatt (min) (V)4.1
  • Battery TypeLi-Ion, Li-Polymer
  • Icharge (max) (A)2
  • Votg (max) (V)8.2
  • TopologyBuck
  • fsw (kHz)1100
  • Vtc (V)3
  • Vrechg (mV)4
  • Control InterfaceStandalone
  • Special FeaturesBatt NTC Monitor
  • PackageQFN-16 (4x4)
  • TimerYes
  • NTC MonitoringYes
  • EN ControlYes
  • Charge Status Yes