MP26085

正在供货
CC/CV Controller with 1.223V Voltage Reference


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP26085 is a voltage and current control IC integrated a precision voltage reference and a current source, which is suitable for battery charger, second controller of switching regulator systems, and other types of application required an accurate voltage and current control systems. This IC compares the DC voltage and the current level at the output of a switching power supply to the voltage reference and current limitation, respectively. It provides a feedback through an opto-coupler to the PWM controller IC at the primary side. The current source is controlled externally, which can be used to modify the level of current limitation by offsetting the information coming from the current sensing resistor. It is available in an 8-pin SOT23 package.

产品特性

  • Constant Voltage and Constant Current Control
  • 1.223V built-in voltage reference with 1% Accuracy
  • Wide input voltage range: 7V to 20V
  • Two Operational Amplifier with ORED Output and 1MHz bandwidth
  • Built-in Current Generator with Enable/Disable Function
  • 8-Pin SOT23 Package

技术参数

  • Charge Status No
  • Trickle ChargeYes
  • Operating Vin (min) (V)7
  • Operating Vin (max) (V)20
  • Charge typeCC/CV Controller
  • GradeCatalog
  • PackageSOT23-8
  • Vin (max) (V)20
  • Absolute Vin (max) (V)22
  • Vin (min) (V)7