MP2608

正在供货

24V, 1A Dual Input Linear Battery Charger With Timer



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2608 is a dual-input, linear, high performance low-cost single cell Li-Ion or Li-Polymer battery charger. It accepts two power inputs, one from a USB (Universal BUS) port and the other from an AC adapter. By integrating high voltage input protection into the charger IC, the MP2608 can tolerate an input surge up to 28V. Due to the protection inputs function, low-cost, large output tolerance adapters can be used safely. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (100mA to 1.0A), current blocking and trickle charge. The charge current for adapter input can be programmed by an external resistor, while the charge current for USB input is pre-set at 450mA.The device also provides charge status and fault indications to the system. For guaranteed safe operation, the MP2608 folds back charge current when the device is heated up due to limited PCB space. Other safety features are including battery temperature monitoring, and programmable timer to complete the charging cycle. MP2608 is available in a 10-pin 3mm x 3mm QFN package.

产品特性

  • Complete Solution for Charging Single-Cell Lion-Ion Battery
  • Input Surge Up to 28V
  • Adapter and USB Input
  • Programmable Charge Current: 100mA to 1.0A
  • Pre-set USB Charge Current: 450mA
  • Proprietary Constant Voltage Auto Recharge
  • Proprietary Over-Voltage Protection
  • 0.75% VBATT Accuracy over Temperature
  • <1µA Battery Reverse Current
  • 125µA Standby Current from VIN
  • Battery Temperature Monitoring
  • Thermal Protection
  • Fault and Charge Status Indicators
  • Internal Soft-Start

技术参数

  • Icharge (max) (A)1
  • Vbatt (max) (V)4.2
  • Operating Vin (max) (V)5.8
  • Absolute Vin (max) (V)28
  • Vbatt (min) (V)4.2
  • NTC MonitoringNo
  • Operating Vin (min) (V)4.25
  • Special FeaturesDual Inputs, Thermal Regulation, USB Compatible
  • GradeCatalog
  • Charge typeCC/CV Linear
  • Charge TerminationSTOP
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceStandalone
  • Trickle ChargeNo
  • Charge Status Yes
  • TimerYes
  • Power PathNo
  • USB ModeYes
  • PackageQFN-10 (3x3)