MP26075

正在供货

High Efficiency Linear Cradle Charger



咨询工程师或询价

产品描述

The MP26075 is a linear, high performance, and high efficiency single cell Li-Ion or Li-polymer battery charger for AC adapter input in the plug-in, cradle charger applications. The device will control the AC adapter output voltage against the battery voltage to increases energy efficiency. Additionally, MP26075 can provide very low pre-charge charge current for deep-discharged battery. For guaranteed safe operation, MP26075 controls power up sequencing. It ramps-up AC adapter firstly to limit inrush current when the adapter plug in. Other safety feature includes battery temperature monitoring, charge time-out and fault indications, it also provides input/output over voltage protection and charge status indications. MP26075 is available in QFN 3mm×3mm package.

产品特性

  • Voltage Control Function for the Fly-Back Controller
  • High Charge Efficiency
  • Battery Voltage Options: 4.05V-4.2V
  • Low Current Pre-Charge Mode
  • Controlled Power-Up Sequencing
  • Battery Temperature Monitoring
  • Charge Status Indication
  • Auto-Recharge
  • Fault Indications
  • Internal Timer
  • Input/Output OVP
  • Over Temperature Protection

技术参数

  • Charge Status Yes
  • Trickle ChargeYes
  • Operating Vin (min) (V)2.5
  • Operating Vin (max) (V)6.1
  • Number of Series Cells1
  • Charge typeCC/CV Linear
  • GradeCatalog
  • PackageQFN-10 (3x3)
  • Vbatt (max) (V)4.2
  • Vbatt (min) (V)4.05
  • Icharge (max) (A)1
  • Vin (max) (V)28
  • Absolute Vin (max) (V)28
  • 最小输入电压2.2