MP2607

正在供货
Li + LINEAR Charger With System Power Path Management


咨询工程师或询价
Upgrade to myMPS+

产品描述

MP2607 is a highly-integrated single-cell Li-Ion/Li-Polymer battery charger with system power path management function. It takes input from either AC adapter or USB port to supply the system and charge the battery independently. The charger section features trickle charge, high-accuracy constant current (CC) and constant voltage (CV) regulation, charge termination and charge status. The system power path management function ensures continuous supply to the system by automatically selecting the input, the battery or both to power the system. This section features a low drop-out regulator from input to system, and a 50mO switch from battery to system. Power path management separates charging current from system load, which allows proper charge termination and keeps battery stay fully-charged. It also allows instantaneous power up of system with a deeply discharged battery. MP2607 is available in 14pin 3mm*4mm QFN package.

产品特性

  • Fully Autonomous Charger for Single-Cell Li Ion/Polymer Batteries
  • Selectable Input Power Sources from AC Adapter or USB Port
  • Built-in Current Limit for USB Port
  • Complete Power Path Management for Simultaneously Powering the System and Charging the Battery
  • 0.75% Charging Voltage Accuracy
  • 12V Maximum Voltage for the Input Source
  • Programmable Charging Current
  • Built-in Timer for Charge Termination
  • No External Blocking Diode Required
  • Tiny 3x4 QFN Package

技术参数

  • Icharge (max) (A)0.15
  • Vbatt (max) (V)4.2
  • Operating Vin (max) (V)6.27
  • Absolute Vin (max) (V)13
  • Vbatt (min) (V)4.2
  • NTC MonitoringYes
  • Operating Vin (min) (V)4.51
  • Special FeaturesBatt NTC Monitor, Input Current Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible, VIN Regulation
  • GradeCatalog
  • Charge typeCC/CV Linear
  • Charge TerminationSTOP
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceStandalone
  • Trickle ChargeNo
  • Charge Status Yes
  • TimerYes
  • Power PathYes
  • USB ModeYes
  • PackageQFN-14 (3x4)