MP26028

正在供货

1A Linear Li-Ion Battery Charger with Trickle Charge



咨询工程师或询价

产品描述

The MP26028 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP26028 can tolerate an input surge up to 20V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking, and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP26028 is available in a 10-pin 3mm x 3mm QFN package.

产品特性

  • Input Surge Up to 20V
  • Adapter or USB Input
  • Programmable Charge Current: 85mA to 1A
  • Proprietary Constant Voltage Auto Recharge
  • Proprietary Over-Voltage Protection
  • 0.75% VBATT Accuracy
  • <1µA Battery Reverse Current
  • 90µA Standby Current from VIN
  • Battery Temperature Monitoring
  • Over Current Protection
  • AC Adapter Power Good Indicator
  • Charge Status Indicator
  • Programmable Soft-Start
  • Programmable Charge Termination Current Threshold
  • Tiny 10-Pin QFN (3mm x 3mm) Package

技术参数

  • Icharge (max) (A)1
  • Vbatt (max) (V)4.2
  • Operating Vin (max) (V)6.8
  • Absolute Vin (max) (V)20
  • Vbatt (min) (V)4.2
  • NTC MonitoringYes
  • Operating Vin (min) (V)3.2
  • Special FeaturesThermal Regulation, USB Compatible
  • GradeCatalog
  • Charge typeCC/CV Linear
  • Charge TerminationLDO Mode
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceStandalone
  • Trickle ChargeNo
  • Charge Status Yes
  • TimerNo
  • Power PathNo
  • USB ModeNo
  • PackageQFN-10 (3x3)