MP2602

正在供货

28V, 1A Linear Li-Ion Battery Charger with Trickle Charge



咨询工程师或询价

产品描述

The MP2602 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP2602 can tolerate an input surge up to 28V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP2602 is available in 10-pin 3mm x 3mm QFN packages.

产品特性

  • Input Surge Up to 28V
  • Adapter or USB Input
  • Programmable Charge Current: 85mA to 1A
  • Proprietary Constant Voltage Auto Recharge
  • Proprietary Over-Voltage Protection
  • 0.75% VBATT Accuracy
  • <1µA Battery Reverse Current
  • 90µA Standby Current from VIN
  • Battery Temperature Monitoring
  • Over Current Protection
  • AC Adapter Power Good Indicator
  • Charge Status Indicator
  • Programmable Soft-Start
  • Programmable Charge Termination Current Threshold
  • Tiny 3mm x 3mm QFN Package

技术参数

  • Icharge (max) (A)1
  • Vbatt (max) (V)4.2
  • Operating Vin (max) (V)5.8
  • Absolute Vin (max) (V)28
  • Vbatt (min) (V)4.2
  • NTC MonitoringYes
  • Operating Vin (min) (V)3.2
  • Special FeaturesBatt NTC Monitor, Thermal Regulation, USB Compatible
  • GradeCatalog
  • Charge typeCC/CV Linear
  • Charge TerminationLDO Mode
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceStandalone
  • Trickle ChargeNo
  • Charge Status Yes
  • TimerNo
  • Power PathNo
  • USB ModeNo
  • PackageQFN-10 (3x3)