MP2490

正在供货
1.5A, 36V, 700KHz Step-Down Converter with Programmable Output Current Limit


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2490 is a monolithic step-down switch mode converter with a programmable output current limit. It achieves 1.5A continuous output current over a wide input supply range with excellent load and line regulation. The maximum output current can be programmed by sensing current through the inductor DC resistance (DCR) or an accurate sense resistor. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. The MP2490 requires a minimum number of readily available standard external components. The MP2490 is available in QFN10 (3mm x 3mm) and 8-pin SOIC packages.

产品特性

  • Wide 4.5V to 36V Operating Input Range
  • Programmable up to 1.5A Output Current
  • Output Adjustable from 0.8V to 15V
  • Programmable Output Current Limit without power loss
  • 0.25O Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • 95% Efficiency @ 500mA (Vo=5V)
  • Fixed 700KHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Available in QFN10 (3mm x 3mm) and
  • 8-Pin SOIC Packages

技术参数

  • fsw (max) (kHz)700
  • Vin (min) (V)4.5
  • Vin (max) (V)36
  • Iout (max) (A)1.5
  • Isw Limit (typ) (A)2.6
  • Max Duty Cycle (%)0.89
  • Vfb (typ) (V)0.805
  • Iq (typ) (mA)0.5
  • Regulated Outputs1
  • Vout (max) (V)15
  • Vout (min) (V)0.8
  • PG
  • SS外部
  • GradeCatalog
  • PackageQFN-10 (3x3), SOIC-8
  • Common FeaturesExternal Soft Start, Power Good