MP24830

Active

Partial Power Buck-Boost WLED Driver ( MP24830-C470 for Backlight, MP24830 for General Lighting )



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP24830 is a 90V white LED driver suitable for either step-down or inverting step up/down applications. It supports a wide input range with excellent load and line regulation. Its programmable current limit provides customized applications with a wide power range. Current mode operation provides a fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak-current limiting, open-string protection, and output short-circuit protection.  The MP24830 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive-to-negative power conversion.   The MP24830 requires a minimal number of readily-available external components. It is available in 14-pin SOIC and QFN packages.

Product Features

  • Programmable Maximum Output Current
  • Unique Step-Up/Down Operation (Buck-Boost Mode)
  • Wide 4.5V-to-90V Operating Input Range for Step-Down Applications (Buck Mode)
  • Adjustable Switching Frequency
  • Analog and PWM Dimming
  • 0.2V Reference Voltage
  • 10μA Shutdown Mode
  • No Minimum LED Quantity Required
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over-Current Protection
  • Thermal Shutdown Protection
  • Open-String Protection
  • Output Short-Circuit Protection
  • Available in 14-Pin SOIC and QFN Packages

Parametrics

  • Ishutdown (µA)10
  • Vin (min) (V)4.5
  • Vin (max) (V)85
  • Channels1
  • fsw (min) (kHz)50
  • fsw (max) (kHz)365
  • Vout (max) (V)85
  • Vfb (V)0.2
  • GradeCatalog
  • PackageSOIC-14
  • Power MOSFETExternal
  • TopologyBuck/Boost
  • Dimming (Output)P-Dim, A-Dim
  • Iq (mA)0.8
  • Typical LCD Screen SizesLarge (30"-45"), Large+ (>45")

Evaluation Kit

GET THIS KIT

Kit details

The MP24830 is a 90V, white LED driver suitable for step-down applications. It supports a wide input range with excellent load and line regulation. Its programmable current limit provides customized applications with wide power range. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, open strings protection and output short circuit protection.

The MP24830 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion

US$ 25.00 + tax


Evaluation Kit

GET THIS KIT

Kit details

The MP24830 is a 90V, white LED driver suitable for inverting step?up/down applications. It supports a wide input range with excellent load and line regulation. Its programmable current limit provides customized applications with wide power range. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, open strings protection and output short circuit protection.

The MP24830 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion

US$ 25.00 + tax


Evaluation Kit

GET THIS KIT

Kit details

The MP24830 is a 90V, white LED driver suitable for inverting step?up/down applications. It supports a wide input range with excellent load and line regulation. Its programmable current limit provides customized applications with wide power range. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, open strings protection and output short circuit protection.

The MP24830 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion

US$ 25.00 + tax