MP2467

正在供货

2.5A, 36V, 500kHz Step-Down Converter



咨询工程师或询价

产品描述

The MP2467 is a high frequency step-down switching regulator with integrated internal high side, high voltage power MOSFET. It provides 2.5A output with current mode control for fast loop response and easy compensation. The wide 6V to 36V input range accommodates a variety of step-down applications, including those in automotive systems. A 100µA operational quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback prevents inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. The MP2467 is available in thermally enhanced SOIC8 package.

Programmable

产品特性

  • 100μA Quiescent Current
  • Wide 6V to 36V Operating Input Range
  • 150mΩ Internal Power MOSFET
  • 500kHz Fixed Switching Frequency
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Precision Current Limit without a Current Sensing Resistor
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 30V
  • Available in SOIC8 with Exposed Pad Packages

技术参数

  • fsw (max) (kHz)500
  • Vin (min) (V)6
  • Vin (max) (V)36
  • Iout (max) (A)2.5
  • Isw Limit (typ) (A)3.5
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.1
  • Regulated Outputs1
  • Vout (max) (V)30
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageSOIC-8E