MP2410A

正在供货
2A, 1MHz, up to 97% Efficiency Synchronous Buck, analog and PWM dimming


咨询工程师或询价

产品描述

The MP2410A is a 24V, monolithic, synchronous, step-down, white LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A of continuous output current with excellent load and line regulation. Peak current mode operation provides fast transient response and eases loop stabilization. The MP2410A incorporates both analog and PWM dimming onto a single control pin. The MP2410A implements deep analog dimming and PWM dimming. Full protection features include cycle-by-cycle peak-current limiting, output short-circuit protection (SCP), open LED protection, NTC thermal protection, and thermal shutdown. The MP2410A requires a minimum number of readily available, standard, external components and is available in TSOT23-6 and TSOT23-8 packages.

产品特性

  • 4.2V to 24V Wide Input Range
  • Synchronous Step-Down Converter
  • 100mO Internal High-Side Power MOSFET
  • 80mO Internal Low-Side Synchronous Rectifier
  • Peak Current Mode Control
  • Up to 2A Continuous Output Current
  • 100mV Feedback Voltage
  • Up to 97% Efficiency
  • Fixed 1MHz Switching Frequency
  • Analog and PWM Dimming
  • Cycle-by-Cycle Current Limit
  • Inherent LED Open Protection
  • Output Short-Circuit Protection (SCP)
  • NTC Thermal Protection
  • Thermal Shutdown
  • Auto-Restart Function
  • Available in TSOT23-6 and TSOT23-8 Packages

技术参数

  • SyncYes
  • PackageTSOT23-6, TSOT23-8
  • Rds(on) (mΩ)Rds(on)_H:100, Rds(on)_L:80
  • GradeCatalog
  • TypeBuck
  • Vfb (V)0.1
  • Vout (max) (V)22
  • fsw (max) (kHz)1000
  • Iq (mA)0.9
  • Vin (max) (V)24
  • 最小输入电压4.2
  • Ishutdown (µA)10

High-Efficiency, Synchronous Step-Down LED Driver Evaluation Board

The EV2410A-J-00A Evaluation Board is designed to demonstrate the capabilities of MP2410AGJ. The MP2410AGJ is a 24V monolithic synchronous step-down LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A continue output current with excellent load and line regulation in a tiny TSOT23-6 package. Peak current mode operation provides fast transient response and eases loop stabilization.

The EV2410A-J-00A is typically designed for driving 2 WLEDs in series (5.9VTYP) LED load with 1.5A current at wide 8V to 24V input range.

The EV2410A-J-00A has high performances in efficiency, line/load regulation, deep dimming range with both analog and PWM mode. Fault condition protection includes cycle-by-cycle peak current limiting, output short circuit protection, open LED protection and thermal shutdown.

US$ 25.00 + tax



High-Efficiency, Synchronous Step-Down LED Driver Evaluation Board

The EV2410A-JE-00A Evaluation Board is designed to demonstrate the capabilities of MP2410AGJE. The MP2410AGJE is a 24V monolithic synchronous step-down LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A continue output current with excellent load and line regulation in a tiny TSOT23-8 package. Peak current mode operation provides fast transient response and eases loop stabilization.

The EV2410A-JE-00A is typically designed for driving 2 WLEDs in series (5.9VTYP) LED load with 1.5A current at wide 8V to 24V input range.

The EV2410A-JE-00A has high performances in efficiency, line/load regulation and deep dimming range with both analog and PWM mode. Fault condition protection includes cycle-by-cycle peak current limiting, output short circuit protection, open LED protection, NTC thermal protection and thermal shutdown.

US$ 25.00 + tax