MP2410

正在供货
2A, 1MHz, up to 97% Efficiency Synchronous Buck, analog dimming only


咨询工程师或询价

产品描述

The MP2410 is a 24V, monolithic, synchronous, step-down, white LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A of continuous output current with excellent load and line regulation. Peak current mode operation provides fast transient response and eases loop stabilization. The MP2410 implements deep analog dimming. Full protection features include cycle-by-cycle peak-current limiting, output short-circuit protection (SCP), open LED protection, NTC thermal protection, and thermal shutdown. The MP2410 requires a minimum number of readily available, standard, external components and is available in TSOT23-6 and TSOT23-8 packages.

产品特性

  • 4.2V to 24V Wide Input Range
  • Synchronous Step-Down Converter
  • 100mO Internal High-Side Power MOSFET
  • 80mO Internal Low-Side Synchronous Rectifier
  • Peak Current Mode Control
  • Up to 2A Continuous Output Current
  • 100mV Feedback Voltage
  • Up to 97% Efficiency
  • Fixed 1MHz Switching Frequency
  • Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Inherent LED Open Protection
  • Output Short-Circuit Protection (SCP)
  • NTC Thermal Protection
  • Thermal Shutdown
  • Auto-Restart Function
  • Available in TSOT23-6 and TSOT23-8 Packages

技术参数

  • SyncYes
  • PackageTSOT23-6, TSOT23-8
  • Rds(on) (mΩ)Rds(on)_H:100, Rds(on)_L:80
  • GradeCatalog
  • TypeBuck
  • Vfb (V)0.1
  • Vout (max) (V)22
  • fsw (max) (kHz)1000
  • Iq (mA)0.9
  • Vin (max) (V)24
  • 最小输入电压4.2
  • Ishutdown (µA)10