MP2384

正在供货

4.5 to 24V, 4A, Low IQ, Synchronous Buck Converter



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2384 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. The MP2384 offers a super-compact solution that achieves 4A of continuous output current over a wide input supply range. The MP2384 operates at high efficiency over a wide output current load range based on MPS’s proprietary switching loss reduction technique and internal low RDS(ON) power MOSFETs. Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop combined with the remote differential sense provides good load and line regulation. Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown. The converter requires a minimal number of external components and is available in a QFN-11 (2mmx2mm) package.

Programmable

产品特性

  • Wide 4.5V to 24V Operating Input Range
  • 105μA Low Quiescent Current
  • 4A Continuous Output Current
  • Adaptive COT Control for Fast Transient
  • DC Auto-Tune Loop
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Power Good (PG) Indication
  • Fixed 700kHz Switching Frequency
  • Stable with POSCAP and Ceramic Capacitors
  • Internal Soft Start (SS)
  • Output Discharge
  • OCP, OVP, UVP, and Thermal Shutdown with Auto-Retry
  • Available in a QFN-11 (2mmx2mm) Package

技术参数

  • fsw (max) (kHz)700
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)4
  • Isw Limit (typ) (A)6.5
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.105
  • Regulated Outputs1
  • Vout (max) (V)13
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-11 (2x2)
  • Control ModeCOT
  • Common FeaturesPower Good, Synchronous Rectification
  • Special FeaturesOutput Discharge

评估板套件

了解这款套件

套件详情

The EV2384-G-00A is an evaluation board for MP2384, a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers super compact solution to achieve 4A continuous output current over a wide input supply range.

The MP2384 operates at high efficiency over a wide output current load rang based on MPS proprietary switching loss reduction tech and internal Low Ron Power MOSFETs.

Adaptive Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto tune loop combined with the remote differential sense provides good load and line regulation.

Full protection features include OCP, OVP, UVP and thermal shut down.

The converter requires minimum number of external components and is available in QFN-11 (2mmx2mm) package.

US$ 25.00 + tax


参考资料