MP2315S

正在供货
3A, 24V, 500kHz, High-Efficiency, Synchronous, Step-Down Converter


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2315S is a high-efficiency, synchronous, rectified, step-down, switch mode converter with built-in, internal power MOSFETs. It is a next generation of the MP2315. It offers a very compact solution to achieve 3A continuous output current over a wide input supply range with excellent load and line regulation. The MP2315S uses synchronous mode operation for higher efficiency over the output current-load range. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection (OCP), over-voltage protection (OVP), and thermal shutdown. The MP2315S requires a minimal number of readily available, standard, external components and is available in a compact TSOT23-8 package.

Programmable

产品特性

  • Wide 4.5V to 24V Operating Input Range
  • 3A Load Current
  • 110mO/55mO Low RDS(ON) Internal Power MOSFETs
  • Low Quiescent Current
  • High-Efficiency Synchronous Mode Operation
  • Fixed 500kHz Switching Frequency
  • AAM Power Save Mode
  • Internal Soft Start
  • Output Over-Voltage Protection (OVP)
  • Over-Current Protection (OCP) and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a TSOT23-8 Package

技术参数

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)24
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5.5
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.791
  • Iq (typ) (mA)0.12
  • Regulated Outputs1
  • Vout (max) (V)22.8
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification