MP2263

正在供货

Wide Input 3.3V - 30V, 3A, 12µA IQ, Synchronous, Step-Down Converter with External Soft Start and Power Good in Small 2x3mm QFN Package



咨询工程师或询价

产品描述

The MP2263 is a frequency-programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated, internal, high-side and low-side power MOSFETs. The MP2263 provides 3A of highly efficient output current with current-mode control for fast loop response. 
The wide 3.3V-to-30V input range accommodates a variety of step-down applications. A 1μA shutdown mode quiescent current allows the MP2263 to be used in battery-powered applications.
High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light-load condition to reduce switching and gate driving losses. 
An open-drain power good signal indicates the output.
Frequency foldback helps prevent inductor current runaway during start-up. Thermal shutdown provides reliable and fault-tolerant operation. High-duty cycle and low drop-out mode are provided for battery-powered systems. 
The MP2263 is available in a QFN-15 (2mmx3mm) package.

Programmable

产品特性

  • Wide 3.3V to 30V Operating Voltage Range
  • 3A Continuous Output Current
  • 1μA Low Shutdown Supply Current
  • 12μA Sleep Mode Quiescent Current
  • 90mΩ/38mΩ High-Side/Low-Side RDS(ON) for Internal Power MOSFETs
  • 350kHz to 2.5MHz Programmable Switching Frequency
  • Power Good Output
  • External Soft Start
  • 80ns Minimum On Time
  • Selectable Forced PWM Mode and Auto PFM/PWM Mode
  • Low Dropout Mode
  • Hiccup Over-Current Protection (OCP)
  • Available in a QFN-15 (2mmx3mm) Package

技术参数

  • fsw (max) (kHz)2500
  • Vin (min) (V)3.3
  • Vin (max) (V)30
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5.2
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.012
  • Regulated Outputs1
  • GradeCatalog
  • PackageQFN-15 (2x3)
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency