MP2225

Active
5A, 18V, 500kHz, High Efficiency Synchronous Step Down Converter


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2225 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 5A output current with excellent load and line regulation over a wide input supply range. The MP2225 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shut down. The MP2225 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Programmable

Product Features

  • Wide 4.5V-to-18V Operating Input Range
  • Adjustable Output Voltage as low as 0.6V
  • Low 47mO/18mO RDS(ON) of Internal Power MOSFETs
  • High Efficiency up to 97%
  • Fixed 500kHz Switching Frequency
  • Synchronizes from a 200kHz-to-2MHz External Clock
  • 2.4ms Internal Soft-Start Time
  • 1% Reference Accuracy at Room Temperature
  • Internal Power-save Mode
  • OCP with hiccup mode
  • Available in 8-pin TSOT23

Parametrics

  • fsw (max) (kHz)500
  • Vin (min) (V)4.5
  • Vin (max) (V)18
  • Iout (max) (A)5
  • Isw Limit (typ) (A)9
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.32
  • Regulated Outputs1
  • Vout (max) (V)17
  • Vout (min) (V)0.6
  • GradeCatalog
  • 封装TSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification
  • 特性External Frequency Sync

Evaluation Kit

GET THIS KIT

Kit details

The EV2225-J-00A demonstrates MPS’s MP2225, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP2225 offers a very compact solution to achieve a 5A continuous output current with excellent load and line regulation over a wide input supply range. The MP2225 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features includes over-current protection and thermal shutdown.

The MP2225 is available in a space-saving 8-pin TSOT23 package.

US$ 25.00 + tax