MP2223

正在供货

18V, Dual-Channel 3A/2A, 540kHz, Synchronous, Step-Down Converter in 8-Pin TSOT23 Package



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP2223 is a dual-channel, synchronous, rectified, step-down, switch-mode converter with built-in, internal power MOSFETs. The MP2223 offers a very compact solution that achieves 3A/2A of continuous output current over a wide input supply range.

Two channels operate 180° out-of-phase to minimize the input capacitor and alleviate EMI. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include hiccup mode over-current protection (OCP) and thermal shutdown.

Other features include power-save mode (PSM) at light load and a separate enable control (EN) for power-sequence control.

The MP2223 requires a minimal number of readily available, standard, external components and is available in a space saving 8-pin TSOT23 package.

产品特性

  • Wide 4.5V to 18V OperatingInputRange
  • 70mΩ/50mΩ for Ch1, 100mΩ/60mΩ for  Ch2, Low RDS(ON) Internal Power MOSFETs
  • Up to 3A (Ch1) and 2A (Ch2) Maximum Continuous Output Current
  • 180° Out-of-Phase Operation
  • Power-Save Mode for Light Load
  • 540kHz Fixed Switching Frequency
  • Over-Current Protection (OCP) and Hiccup
  • Over-Voltage Protection (OVP )
  • Thermal Shutdown
  • Both Channel Outputs Adjustable from 0.8V
  • Available in a TSOT23-8 Package

技术参数

  • fsw (max) (kHz)540
  • 最小输入电压4.5
  • Vin (max) (V)18
  • Iout (max) (A)2
  • Isw Limit (typ) (A)5.4,4.4
  • Max Duty Cycle (%)0.89
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)1
  • 额定输出2
  • Vout (max) (V)16
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesDual Output, Light-Load Efficiency, Synchronous Rectification
  • Special Features180° 移相操作

Dual Channel 3A/2A, 18V, 540kHz Synchronous, Step-Down Converter In a 8-Pin TSOT 23

The MP2223 is a dual channel synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve 3A/2A continuous output current over a wide input supply range.

Two channels operate with 180˚ out-of-phase to minimize the input capacitor and alleviate EMI. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include hiccup mode OCP and thermal shut down.

Other features include power save mode at light load, and separate enable for power sequence control.

The MP2223 requires a minimum number of readily available standard external components and is available in a space saving 8-pin TSOT23-8 package.

US$ 25.00 + tax