MP2166
6V, Dual 2A/2A or 3A/1A, Low Quiescent Current, Synchronous Buck with PG and SS

You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+产品描述
The MP2166 is an internally compensated, dual, PWM, synchronous, step-down regulator that operates from a 2.7V to 6V input and generates an output voltage as low as 0.6V. The MP2166 can be configured as a 2A/2A or 3A/1A output current regulator and is ideal for powering portable equipment that runs on a single-cell lithium-ion (Li+) battery due to a low 60µA quiescent current. The MP2166 integrates dual, 55m?, high-side switches and 20m? synchronous rectifiers for high efficiency without an external Schottky diode. The MP2166 has peak-current-mode control and internal compensation and is capable of low dropout configurations. Both channels can operate at 100% duty cycle. Full protection features include cycle-by-cycle current limit and thermal shutdown. The MP2166 requires a minimum number of readily available, standard, external components and is available in QFN-18 (2mmx3mm) and QFN-18 (2.5mmx3.5mm) packages.
产品特性
- 2.7V to 6V Operating Input Range
- 2A/2A or 3A/1A Continuous Current
- 55m?/20m? RDS(ON)
- Programmed Frequency up to 3MHz
- External Sync Clock Up to 3MHz
- 180o Phase Shifted Operation
- PG Indicators
- External SS and Track
- Adjustable Advanced Asynchronous Mode (AAM) or Forced Continuous Conduction Mode (CCM)
- Peak Efficiency >90%
- Output Adjustable from 0.6V to VIN
- 100% Duty Cycle Operation
- 60µA Quiescent Current
- Cycle-by-Cycle Over-Current Protection (OCP)
- Short-Circuit Protection (SCP) with Hiccup Mode and Valley Current Detection
- Thermal Shutdown
- Available in QFN-18 (2mmx3mm) and QFN-18 (2.5mmx3.5mm) Packages
技术参数
- Vfb (V)0.6
- Vin (min) (V)2.7
- Vin (max) (V)6
- Iout (max) (A)2
- Iq (typ) (mA)0.06
- Regulated Outputs2
- Step-Down DC/DC Controller0
- Step-Down DC/DC Converter2
- Step-Up DC/DC Controller0
- Step-Up DC/DC Converter0
- Internal LDO0
- GradeCatalog
- PackageQFN-18 (2.5x3.5), QFN-18 (2x3)
- Control ModeCurrent Mode
- Step-Down Converter Current (A)2.0/2.0, 3.0/1.0
- Special Features100% Duty Cycle, 180° Phase-Shifted Operation, External Frequency Sync, Programmable Frequency, Ultra-Low Iq
- Common FeaturesDual Output, External Soft Start, Power Good
- SS外部
- PGYes
Log in to your account
Create New Account