MP2155

正在供货

High Efficiency Single Inductor Buck-Boost Converter with 2.2A Switches



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP2155 is a highly efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal to the output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within battery voltage range. 

The MP2155 uses a current mode, fixed frequency PWM control for optimal stability and transient response. The fixed 1MHz switching frequency and integrated low RDS(ON) N-channel and P-channel MOSFETs minimize the solution footprint while maintaining high efficiency. 

To ensure the longest battery life MP2155 has an optional pulse skipping mode that reduces switching frequency under light load conditions. For other low noise applications where variable frequency power save mode may cause interference, the logic control input MODE pin forces fixed frequency PWM operation under all load conditions. 

The MP2155 operates with input voltage from 2V to 5.5V to provide adjustable output voltage (1.5V to 5V). With an input from 2.7V to 5.5V it can supply a maximum 1A current to load at 3.3V output voltage. The MP2155 is available in small QFN10-3x3mm package.

产品特性

  • High Efficiency up to 95%.
  • Load Disconnect During Shutdown
  • Input Voltage Range: 2V to 5.5V
  • Adjustable Output Voltage from 1.5V to 5V
  • 3.3V/1A Load Capability from 2.7V-to-5.5V Vin
  • 1MHz Switching Frequency
  • Pulse Skipping Mode at Light Load
  • Typical 80μA Quiescent Current
  • Internal Loop Compensation for Fast Response
  • Internal Soft Start
  • OTP, Hiccup SCP
  • Available in Small 3x3mm QFN10 Package

技术参数

  • PackageQFN-10 (3x3)
  • Isw (typ) (A)2.2
  • Vout (min) (V)1.5
  • Vfb (V)0.496
  • Vout (max) (V)5
  • fsw (max) (kHz)1000
  • Iq (typ) (mA)0.08
  • Vin (max) (V)5.5
  • 最小输入电压2

High Efficiency Single Inductor Buck-Boost DC-DC Converter Evaluation Board

The EV2155-Q-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2155.

The MP2155 is a highly efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal to the output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within battery voltage rang.

The MP2155 operates with input voltage from 2V to 5.5V to provide adjustable output voltage (1.5V to 5V), and is available in QFN10-3x3mm package.

US$ 25.00 + tax