MP2131

正在供货

4A, 5.5V, 1.2MHz, High Efficiency, COT Synchronous Step-Down Converter with PG and Auto Discharge



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2131 is a monolithic step-down, switch- mode converter with built-in internal power MOSFETs. It achieves a 4 A continuous output current from a 2.7 V to 5.5 V input voltage with excellent load and line regulation. The MP2131 is ideal for powering portable equipment that run from a single cell lithium-ion (Li+) battery. The output voltage is regulated as low as 0.6 V.
The constant-on-time (COT) control scheme provides fast transient response, high light-load efficiency, and eases loop stabilization.
Fault condition protection includes cycle­by­cycle current limit and thermal shutdown. 
The MP2131 requires a minimum number of readily available, standard, external components and is available in an ultra-small QFN-12 (2mm x 2mm) package.
The MP2131 is ideal for a wide range of applications including portable instruments, small handheld and battery–powered devices, PDAs, and DVD drives.

Programmable

产品特性

  • Wide 2.7 V to 5.5 V Operating Input Range
  • Output Voltage as Low as 0.6 V
  • 4 A Output Current
  • 35 mΩ and 18 mΩ Internal Power MOSFET
  • Above 96% Peak Efficiency
  • Above 80% Light Load Efficiency
  • Low IQ: 19 μA
  • 1.2 MHz Frequency
  • 100% Duty Cycle in Dropout
  • 0.5 ms Internal Soft-Start Time
  • EN and Power Good for Power Sequencing
  • Auto Discharge at EN Off
  • Short-Circuit Protection with Hiccup Mode
  • Available in a QFN-12 (2mm x 2mm) Package

技术参数

  • fsw (max) (kHz)1200
  • Vin (min) (V)2.7
  • Vin (max) (V)5.5
  • Iout (max) (A)4
  • Isw Limit (typ) (A)7.5
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.019
  • Regulated Outputs1
  • Vout (min) (V)0.6
  • GradeCatalog
  • PackageQFN-12 (2x2)
  • Control ModeCOT
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special Features100% Duty Cycle, Soft Stop

评估板套件

了解这款套件

套件详情

The EV2131A-G-00A is used for demonstrating the performance of MPS’s MP2131A, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2131A provides up to 4A highly efficient output with constant-on-time control for fast loop response.

MP2131A is ideal for powering portable equipment that runs from a single cell Lithium-ion (Li+)Battery. The output voltage can be regulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2131A is available in QFN12 (2x2mm) package.

US$ 25.00 + tax