MP2016

正在供货

42V, 30mA, Low Power Adjustable Output Linear Regulator



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2016 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4V to 42V input range, low dropout voltage and low quiescent supply current. The MP2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MP2016 can be set externally from 1.2V to 40V through a simple  resistor divider network. The MP2016 also includes thermal shutdown and current limiting fault protection. It is available in TSOT23-5 and QFN-8 packages.

产品特性

  • 4V to 42V Input Range
  • 12µA Quiescent Supply Current
  • <1.5µA Shutdown Current
  • 1.2V to 40V Adjustable Output
  • 30mA Output Current with 50mA Peak Current Limit
  • ±2% Accuracy
  • Thermal Shutdown
  • Available in Tiny TSOT23-5 and QFN-8 Packages

技术参数

  • Vdropout (mV)700 (IO:30mA)
  • GradeCatalog
  • PackageQFN-8 (2x3), TSOT23-5
  • Vout (min) (V)1.2
  • Vout (max) (V)40
  • PSRR @ 1kHz (dB)50
  • Iq (typ) (µA)12
  • Accuracy (±%)2
  • Iout (mA)30
  • Vin (max) (V)42
  • Vin (min) (V)4

评估板套件

了解这款套件

套件详情

The MP2016 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4V to 42V input range, low dropout voltage and low quiescent supply current.

The MP2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MP2016 can be set externally from 1.2V to 24V through 2 resistors divider.

The MP2016 also includes thermal shutdown and current limiting fault protection, and is available in a QFN-8 package.

US$ 25.00 + tax


评估板套件

了解这款套件

套件详情

The MP2016 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4V to 42V input range, low dropout voltage and low quiescent supply current.

The MP2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MP2016 can be set externally from 1.2V to 24V through 2 resistors divider.

The MP2016 also includes thermal shutdown and current limiting fault protection, and is available in TSOT23-5 and QFN-8 packages.

US$ 25.00 + tax