MP20142

正在供货

Dual Channel, 200mA Linear Regulator With Programmable Output Voltage and Output Discharge



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP20142 is a dual-channel, low noise, low dropout and high PSRR linear regulator with programmable output voltage. The output voltage of MP20142 ranges from 1.2V to 3.3V in 100mV increments and 2.5% accuracy by operating from a +2.5V to +5.5V input. The different output voltage options can be programmed by setting the voltage of P1 and P2 to VDD, GND or floating. There are 9 different voltage settings in one chip. Each output channel can supply up to 200mA of load current. The MP20142 uses two internal P-channel MOSFETs as the pass devices, which consumes 150μA supply current when both channels are enabled at no load condition. The EN1 and EN2 pins control each output respectively. When both channels shutdown simultaneously, the chip turns off and consumes nearly zero operation current which is suitable for battery-power devices. The MP20142 also features current limiting, output discharge and over temperature protection.

产品特性

  • Programmable Output Voltage
  • Up to 200mA Output Current (Each LDO)
  • 60mV Dropout at 100mA Load
  • Dual Shutdown Pins Control Each Output
  • 75dB PSRR at 1kHz
  • 7μVRMS Low Noise Outputs
  • Current Limiting and Thermal Protection
  • Short Circuit Protection
  • Two LDOs in TQFN8 (2mm×2mm) Package
  • Output Load Discharge when Disabled

技术参数

  • Vin (min) (V)2.5
  • Vin (max) (V)5.5
  • Regulated Outputs2
  • Iout (mA)200
  • Accuracy (±%)2.5
  • Noise (µVrms)7
  • Iq (typ) (µA)150
  • PSRR @ 1kHz (dB)75
  • Iout2 (mA)200
  • PackageTQFN-8 (2x2)
  • GradeCatalog
  • Fixed Output 2 Options1.8,2.8,3,3,3,3.3,3,3.3,3.3
  • Special FeaturesCurrent Limiting, Output Discharge
  • Vdropout (mV)60 (IO: 100mA), 180 (IO: 300mA)
  • Fixed Output Options1.5,1.5,1.8,2.6,2.8,2.8,3,3,3.3