MP20056

正在供货

Low-Noise, High-PSRR, 250mA, Linear Regulator



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP20056 is a low-dropout linear regulator that supplies up to 250mA current with a 100mV dropout voltage and can operate from 2.5V to 5.5V input. The output voltage is preset at 1.8V or 3.3V for the two different packages. An external resistor divider can adjust the output voltage from 0.8V to 5V.
An internal PMOS pass element allows for a low 150μA ground current, making the MP20056 suitable for battery-powered devices. Other features include low-power shutdown, short-circuit protection, and thermal protection. The MP20056 is available in a 2mm×2mm 8-pin QFN and a 5-pin TSOT23-5 packages.

产品特性

  • Up to 250mA Output Current
  • Low 100mV Dropout at 250mA
  • Low 150μA Ground Current
  • Low Noise: 13μVRMS typical (10Hz to 100kHz)
  • 63dB PSRR @1kHz
  • Stable with Ceramic Capacitor
  • Excellent Load/Line Transient Response
  • Current Limiting and Thermal Protection
  • Fixed output voltage 1.8V and 3.3V.
  • Adjustable Output Voltage from 0.8V to 5V
  • Using an External Resistor Divider

技术参数

  • Fixed Output Options1.8,3.3
  • Vdropout (mV)100 (IO:250mA)
  • Special FeaturesCurrent Limiting
  • GradeCatalog
  • PackageQFN-8 (2x2), TSOT23-5
  • Vout (min) (V)0.8
  • Vout (max) (V)5
  • PSRR @ 1kHz (dB)65
  • Iq (typ) (µA)150
  • Noise (µVrms)13
  • Accuracy (±%)2
  • Iout (mA)250
  • Vin (max) (V)5.5
  • Vin (min) (V)2.5