MP20048

正在供货
Capacitor-Free, 250mA, Low Dropout Voltage Regulator


咨询工程师或询价

产品描述

The MP20048 is a kind of new low-dropout (LDO) voltage regulators which uses an NMOS as the pass element in a voltage-follower configuration. It can get any value of output from 1.234V to 5V. The benefit of this product is that it can operate without any capacitors. The MP20048 uses an advanced BICMOS process to yield high precision. It also delivers very low dropout voltage and low ground pin current. It integrates the thermal-off and current limit block to protect the devices from damage. The MP20048 is available in a TSOT23-5 package.

产品特性

  • Stable with No Output Capacitor or Any Capacitors
  • Input Voltage Range: 1.7V to 5.5V
  • Output Voltage Range:1.234V to 5V
  • 62.5mV Dropout at 250mA Load
  • 1% Accuracy for Initial Reference
  • Thermal off and Current Limit Protection
  • Available in a TSOT23-5 package

技术参数

  • Vdropout (mV)60 (IO: 250mA)
  • Special FeaturesCurrent Limiting
  • GradeCatalog
  • PackageTSOT23-5
  • Vout (min) (V)1.234
  • Vout (max) (V)5
  • PSRR @ 1kHz (dB)35
  • Iq (typ) (µA)350
  • Noise (µVrms)37
  • Accuracy (±%)1
  • Iout (mA)250
  • Vin (max) (V)5.5
  • Vin (min) (V)1.7