MP1906

正在供货

80V, Half-Bridge, Gate Driver



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP1906 is a high-performance, 80V, gate driver that can drive two external N-MOSFETs in a half-bridge configuration with a 12V gate supply. It accepts independent gate input signals and provides shoot-through prevention. During under-voltage lockout, the output of the high- and low-side drivers goes low to prevent erratic operation under low supply conditions. The high-current driving capability and short dead time make it suitable for high-power and high-efficiency power applications, such as telecom DC-DC converters. The compact 8-pin SOIC package minimizes the component count and the board space.

产品特性

  • Drives Two Low-Cost, High-Efficiency N-MOSFETs
  • 10V-16V Gate Drive Supply
  • 3.3V, 5V Logic Compatibility
  • 80ns Propagation Delay
  • Less than 90μA  Quiescent Current
  • Under-Voltage Lockout for Both Channels
  • Input-Signal-Overlap Protection
  • Internal 150ns Dead Time
  • Available in a Compact 8-pin SOIC Package

技术参数

  • GradeCatalog
  • PackageSOIC-8
  • Bootstrap Supply (max) (V)80
  • trise (ns)50
  • Turn-On Delay (ns)80
  • tfall (ns)30
  • Turn-Off Delay (ns)80
  • Peak Ipull-up (A)0.35
  • Peak Ipull-down (A)1
  • Vin (max) (V)16
  • 最小输入电压10

80V, High Frequency Half-Bridge Gate Driver EV Board

This is EV board documentation for MP1906. The MP1906 is a high-performance, 80V, gate driver that can drive two external N-MOSFETs in a half-bridge configuration with 12V gate supply. It accepts independent gate input signals and provides shoot-through prevention. During voltage lockout, the output of the high- and low-side driver goes low to prevent erratic operation under low supply conditions. The high-current driving capability and short dead time make it suitable for high-power and high-efficiency power applications.

This demo board is configured to a Half-Bridge.. For simplicity, HPWM and LPWM are connected together and drove by a same PWM signal generated by NE555. The user can evaluate MP1906 performance expediently.

US$ 25.00 + tax