MP175

正在供货

700V, Non-Isolated, Offline Regulator, Up to 600mA Output Current



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP175 is a primary-side regulator that provides accurate, constant voltage (CV) regulation without an optocoupler. The MP175 supports buck, buck-boost, boost, and flyback topologies. The MP175 has an integrated 700V MOSFET and high-voltage current source, and also has a fixed output option to further simplify the structure and reduce costs. The output voltage can also be adjusted for various applications.

The MP175 is a green-mode-operation regulator. Both the peak current limit and switching frequency decrease with decreasing load. This feature provides excellent efficiency at light-load condition and improves the overall average efficiency.

The MP175 has multiple protections features, including over-temperature protection (OTP), VCC under-voltage lockout (UVLO), overload protection (OLP), short-circuit protection (SCP), brown-out protection (BOP), and open-loop detection (OLD).

These features make the MP175 an ideal regulator for offline, low-power applications, such as home appliances and standby power.

The MP175 is available in a SOIC-8 package.

产品特性

  • Primary-Side CV Control, Supporting Buck, Buck-Boost, Boost, and Flyback Topologies
  • Integrated 700V/4.5Ω MOSFET
  • Internal 700V High-Voltage Current Source
  • Fixed or Adjustable Output Options
  • <30mW No-Load Power Consumption
  • Up to 10W Output Power
  • Maximum CCM Output Current up to 600mA
  • Low VCC Operating Current
  • Frequency Foldback
  • Limited Maximum Frequency
  • Peak-Current Compression
  • Internally Biased VCC
  • OTP, UVLO, OLP, SCP, BOP, OLD
  • Available in a SOIC-8 Package

技术参数

  • Vac (max) (V)265
  • Vbr (V)700
  • Rds(on) (Ω)4.5
  • fsw (max) (kHz)83
  • Iout (CCM) (max) (mA)600
  • Pout (max) (W)10
  • Vac (min) (V)85
  • Power Range Defined
  • Control MethodOn-Off
  • PackageSOIC-8
  • GradeCatalog
  • TypeBuck Regulator
  • No-Load Pout (max) (mW)30