MP163A

正在供货

700V, Non-Isolated, Offline Regulator with Integrated LDO, Up to 2W of Output Power



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP163 is a primary-side regulator that provides accurate, dual-output, constant voltage (CV) regulation without an optocoupler. The MP163 supports buck, boost, buck-boost, and flyback topologies and has an integrated 700V MOSFET and an LDO to simplify the structure and reduce cost. These features make the MP163 an ideal regulator for offline, low-power applications, such as home appliances and standby power. The MP163 is a green-mode operation regulator. Both the peak current and switching frequency decrease as the load decreases. This feature provides excellent efficiency at light load and improves overall average efficiency. Full protection features include thermal shutdown, VCC under-voltage lockout (UVLO), overload protection (OLP), short-circuit protection (SCP), and open-loop protection. The MP163 is available in SOIC16 and SOIC8-7B packages.

产品特性

  • Primary-Side Constant Voltage (CV) Control, Supporting Buck, Boost, Buck-Boost, and Flyback Topologies
  • Integrated 700V MOSFET and Current Source
  • Internal LDO, Optimized for Dual Output Applications
  • Less than 30mW of No-Load Power Consumption
  • Up to 4W of Output Power
  • Low VCC Operating Current
  • Frequency Foldback
  • Limited Maximum Frequency
  • Peak-Current Compression
  • Internally Biased VCC
  • Thermal Shutdown, UVLO, OLP, SCP, and Open-Loop Protection
  • Available in SOIC16 and SOIC8-7B Packages

技术参数

  • Vac (max) (V)265
  • Vfb (V)2.5
  • Vbr (V)700
  • Rds(on) (Ω)16
  • Isw Limit (mA)210
  • Pout (max) (W)2
  • Vac (min) (V)20
  • Power Range DefinedNo
  • Control MethodOn-Off
  • PackageSOIC-16, SOIC8-7B
  • GradeCatalog
  • TypeBuck Regulator
  • No-Load Pout (max) (mW)30
  • Iregulator (mA)4.1
  • Ileak (µA)10

Universal Input, Dual Output, Non-Isolated Off-Line Regulator, Evaluation Board

The EV163-SE-00A Evaluation Board is designed to demonstrate the capabilities of MP163. The MP163 is a primary-side constant voltage regulator providing accurate constant voltage (CV) regulation without Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies.

The EV163-SE-00A Evaluation Board is designed as Buck application. EV163-SE-00A typically drives a 12V/70mA, 3.3V/50mA output from 85VAC to 265VAC, at 60/50Hz.

The EV163-SE-00A has an excellent efficiency and meets 1kV IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. MP163 features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO), over-load protection (OLP), short- circuit protection (SCP), and open loop protection.

The EV163-SE-00A Evaluation Board is designed to demonstrate the capabilities of MP163. The MP163 is a primary-side constant voltage regulator providing accurate constant voltage (CV) regulation without Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies. The EV163-SE-00A Evaluation Board is designed as Buck application. EV163-SE-00A typically drives a 12V/70mA, 3.3V/50mA output from 85VAC to 265VAC, at 60/50Hz. The EV163-SE-00A has an excellent efficiency and meets 1kV IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. MP163 features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO), over-load protection (OLP), short- circuit protection (SCP), and open loop protection. MP163AGSE-33 is used in this evaluation board, it is in SOIC16 package. This board can be used for MP163B and MP163C evaluation, please refer to the last page for advice.

US$ 25.00 + tax