MP1593

正在供货

3A, 28V, 385KHz Step-Down Converter



咨询工程师或询价

产品描述

The MP1593 is a step-down regulator with an internal Power MOSFET. It achieves 3A of continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. An adjustable soft-start reduces the stress on the input source at startup. In shutdown mode the regulator draws 20µA of supply current. The MP1593 requires a minimum number of readily available external components, providing a compact solution.

Programmable

产品特性

  • 3A Output Current
  • Programmable Soft-Start
  • 100mΩ Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 95% Efficiency
  • 20μA Shutdown Mode
  • Fixed 385kHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.75V to 28V Operating Input Range
  • Output Adjustable from 1.22V
  • Under Voltage Lockout
  • Available in 8-Pin SOIC Package

技术参数

  • fsw (max) (kHz)385
  • 最小输入电压4.75
  • Vin (max) (V)28
  • Iout (max) (A)3
  • Isw Limit (typ) (A)6.2
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)1.222
  • Iq (typ) (mA)1
  • 额定输出1
  • Vout (min) (V)1.22
  • GradeCatalog
  • PackageSOIC-8E
  • Common FeaturesExternal Soft Start