MP1498

正在供货

High Efficiency, 2A, 16V, higher Fsw 1.4MHz, with SS, Synchronous Step-Down Converter



咨询工程师或询价

产品描述

The MP1498 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in internal power MOSFETs. It offers a very compact solution to achieve 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP1498 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides a fast transient response and eases loop stabilization. Protective features include over-current protection, thermal shutdown, and external SS control. The MP1498 requires a minimal number of readily-available external components and is available in a space-saving 8-pin TSOT23 package.

Programmable

产品特性

  • Wide 4.5V-to-16V Operating Input Range
  • 100mΩ/40mΩ Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technique
  • High-Efficiency Synchronous Mode Operation
  • Fixed 1.4MHz Switching Frequency
  • Can Synchronize to a 300kHz-to-3MHz External Clock
  • Externally-Programmable Soft-Start
  • OCP and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT-23 Package

技术参数

  • fsw (max) (kHz)1400
  • Vin (min) (V)4.5
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3.4
  • Max Duty Cycle (%)0.89
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.8
  • Regulated Outputs1
  • Vout (max) (V)13
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesExternal Soft Start, Synchronous Rectification
  • Special FeaturesExternal Frequency Sync

参考资料