MP1475S

正在供货
3A, 16V, 500kHz, Synchronous, Step-Down Converter with PG


咨询工程师或询价

产品描述

The MP1475S is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a compact solution to achieve a 3A continuous output current with excellent load and line regulation over a wide input-supply range. The MP1475S has synchronous-mode operation for higher efficiency over the output current-load range. Current-mode operation provides fast, transient response and eases loop stabilization. Full protection features include over-current protection (OCP) and thermal shut down (TSD). The MP1475S requires a minimal number of readily available, standard, external components and is available in a space-saving 8-pin TSOT23 package.

Programmable

产品特性

  • Wide 4.5V to 16V Operating-Input Range
  • 120mO/50mO Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous-Mode Operation
  • Fixed 500kHz Switching Frequency
  • Synchronizes from a 300kHz to 2MHz External Clock
  • Power-Save Mode at Light Load
  • Internal Soft-Start
  • Power Good Indicator
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a 8-pin TSOT-23 Package

技术参数

  • fsw (max) (kHz)500
  • 最小输入电压4.5
  • Vin (max) (V)16
  • Iout (max) (A)3
  • Isw Limit (typ) (A)5
  • Max Duty Cycle (%)0.95
  • Vfb (typ) (V)0.807
  • Iq (typ) (mA)0.5
  • 额定输出1
  • Vout (max) (V)15
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-8
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Power Good, Synchronous Rectification
  • Special Features外部频率同步