MP1471

正在供货

4.7V to 16V, 500kHz, 2.5A Sync Buck with TSOT23-6 Package



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP1471 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 3A peak output current over a wide input supply range, with excellent load and line regulation. The MP1471 has synchronous-mode operation for higher efficiency over the output current-load range. Current-mode operation provides fast transient response and eases loop stabilization. Protection features include over-current protection and thermal shutdown. The MP1471 requires a minimal number of readily-available, standard, external components and is available in a space-saving 6-pin TSOT23 package.

Programmable

产品特性

  • Wide 4.7V-to-16V Operating Input Range
  • 150mΩ/70mΩ Low-RDS(ON) Internal Power MOSFETs
  • Proprietary Switching-Loss–Reduction Technology
  • High-Efficiency Synchronous-Mode Operation
  • Fixed 500kHz Switching Frequency
  • Internal AAM Power-Save Mode for High Efficiency at Light Load
  • Internal Soft-Start
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a 6-pin TSOT-23 package

技术参数

  • fsw (max) (kHz)500
  • Vin (min) (V)4.7
  • Vin (max) (V)16
  • Iout (max) (A)3
  • Isw Limit (typ) (A)4.2
  • Max Duty Cycle (%)0.92
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.83
  • Regulated Outputs1
  • Vout (max) (V)14.4
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageTSOT23-6
  • Control ModeCurrent Mode
  • Common FeaturesLight-Load Efficiency, Synchronous Rectification