mEZD41502A-B


You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+产品描述
The mEZD41501A-B is an open-frame, 2.7-10V input step-up power module with 2A continuous output current and 12V output voltage. It provides up to 98% peak efficiency.
产品特性
- 2.7V to 10V Operating Input
- 12V Output Voltage
- 2A Continuous Output Current
- Open Design Files and BOM
- 600kHz Fixed Frequency
- High Efficiency
- Over-Temperature Protection
技术参数
- PGNo
- SS内部
- Special FeaturesOTP
- Package Size: WxL (mm)27x20
- PackageSiP
- GradeCatalog
- Vout (min) (V)12
- Vout (max) (V)12
- Operating Temp Range (°C)-40
- fsw (max) (kHz)600
- Iout (max) (A)2
- Vin (max) (V)10
- Vin (min) (V)2.7
- Module Assembly Open Frame
- Module TypeFixed

21A, 16Vout High Efficiency Full-Integrated Synchronous High Power Boost Converter Support 30W Power Load
The MP3429 is a 600kHz, fixed-frequency, wide input range, highly integrated, boost converter. The MP3429 starts from an input voltage as low as 2.7V and supports up to 30W of load power from a 1-cell battery with integrated low RDS(ON) power MOSFETs.
The MP3429 adopts constant-off-time (COT) control topology, which provides fast transient response. MODE supports the selection of pulse-skip mode (PSM), forced continuous conduction mode (FCCM), and ultrasonic mode (USM) in light-load condition. The cycle-by-cycle current limit on the low-side MOSFET prevents current runaway, and the high-side MOSFET eliminates the need for an external Schottky diode.
Full protection features include programmable input under-voltage lockout (UVLO) and over-temperature protection (OTP).
The MP3429 is available in a QFN-13 (3mmx4mm) package.
Log in to your account
Create New Account