mEZD41501A

正在供货
2.7V - 13V Input, 5V - 15V Output, 1A, Step-Up Power Supply
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The mEZD41501A series is an open-frame, 2.7-13V input step-up power module with 1A continuous output current and different output voltage options. It provides up to 98.2% peak efficiency.

2.7V - 13V Vin, 1A Iout
PNVout (V)
mEZD41501A-A 5.0
mEZD41501A-B 12.0
mEZD41501A-C 15.0

产品特性

  • 2.7V to 13V Operating Input
  • 5V to 15V Output Voltage
  • 1A Continuous Output Current
  • Open Design Files and BOM
  • 600kHz Fixed Frequency
  • High Efficiency
  • Over-Temperature Protection

技术参数

  • PGNo
  • SS内部
  • Special FeaturesOTP
  • Package Size: WxL (mm)20x10
  • PackageSiP
  • GradeCatalog
  • Vout (min) (V)5
  • Vout (max) (V)15
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)600
  • Iout (max) (A)1
  • Vin (max) (V)13
  • Vin (min) (V)2.7
  • Module Assembly Open Frame
  • Module TypeFixed

单片集成芯片

了解这颗芯片

芯片详情

The MP3429 is a 600kHz, fixed-frequency, wide input range, highly integrated, boost converter. The MP3429 starts from an input voltage as low as 2.7V and supports up to 30W of load power from a 1-cell battery with integrated low RDS(ON) power MOSFETs.
The MP3429 adopts constant-off-time (COT) control topology, which provides fast transient response. MODE supports the selection of pulse-skip mode (PSM), forced continuous conduction mode (FCCM), and ultrasonic mode (USM) in light-load condition. The cycle-by-cycle current limit on the low-side MOSFET prevents current runaway, and the high-side MOSFET eliminates the need for an external Schottky diode.
Full protection features include programmable input under-voltage lockout (UVLO) and over-temperature protection (OTP).
The MP3429 is available in a QFN-13 (3mmx4mm) package.