MA850

正在供货

8-Bit, Contactless, Angle Encoder with PWM Output and Push Button Function



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MagAlpha MA850 is a simple-to-use magnetic angle encoder designed to replace analog potentiometers or rotary switches. The sensor detects the absolute angular position of a permanent magnet attached to a rotating shaft and outputs a PWM waveform with 8-bit resolution.

The user has wide flexibility in terms of magnet shapes and configurations. Typically, the MA850 is used with a diametrically magnetized cylinder of 3mm to 8mm in diameter. 

The MA850 features programmable magnetic field strength thresholds which allow implementation of a push or pull button function. When triggered, these are readable as register bits and also output as two logic signals.

On-chip non-volatile memory provides storage for configuration parameters including the reference zero angle position and the magnetic field detection threshold settings. 

产品特性

  • 8-Bit Resolution Absolute Angle Encoder
  • Contactless Sensing for Long Life with No Wear
  • SPI Serial Interface for Chip Configuration
  • Programmable Magnetic Field Strength Detection for Push/Pull Button Detection
  • 3.3V, 12mA Supply
  • PWM Output
  • -40 to +125°C Operating Temperature
  • Available in a QFN-16 (3mmx3mm) Package

Additional Resources

Sensor Brochure

TBMA User Guide

Magnetic Design Tool

MagAlpha Arduino Library

MagAlpha Sample Code

AppNote: Selecting the Right Magnet

AppNote: Sense BLDC Rotor Position

AppNote: Replace Optical Encoders

技术参数

  • PackageQFN-16 (3x3)
  • 最小输入电压3
  • Vin (max) (V)3.6
  • PWM Frequency (Hz)50000
  • fcutoff (Hz)200
  • Latency (µs)2000
  • Isupply (mA)11.7
  • tstart-up (ms)20
  • GradeCatalog
  • Refresh Rate (kHz)1000
  • Output FormatPWM, SPI
  • Resolution (bits)8
  • Sensor PositionEnd-of-Shaft
  • Temp Range (°C)-40 to +125
  • Magnetic Field (min) (mT)30

Rotary Knob Eval Kit for the Angular Sensing and Push-Button Features of MagAlpha Sensors

The EVKT-KNOB kit evaluates the angular sensing and push-button features of the MA850. It is delivered assembled and with a knob and magnet. The sensor is mounted in an end-of-shaft configuration.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

US$ 50.00 + tax



Round Eval Board for MA850

The TBMA850-Q-RD-01A is the round test board for the MagAlpha magnetic position sensor MA850. This configuration is used for end shaft sensing.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this round test board there is a long format version (LT) where the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

US$ 10.00 + tax



Long Eval Board for MA850

The TBMA850-Q-LT-01A is the long test board for the MagAlpha magnetic position sensor MA850. The sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this long test board, there is a round format version (RD) where the sensor is mounted in the center of the board for end-of-shaft configurations.

US$ 10.00 + tax



Windows Desktop Application + Drivers for the MagAlpha Communication Kit.

Windows Desktop Application + Drivers for the MagAlpha Communication Kit. Offers a graphical visualization of the angle reading and a quick and easy way to configure the sensor. Requires MagAlpha Communication Kit and a sensor front-end board.

Hardware Requirements

MagAlpha Communication Kit (EVKT-MACOM)

Sensor Board (TBMAxxx-Q-RD, TBMAxxx-Q-LT or EVKTxxx-KNOB)

User Instructions

MACOM Communication Kit User Guide