MA702

正在供货
12-Bit, Digital, Contactless Angle Sensor with ABZ Incremental & PWM Outputs


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MA702 detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder on a rotating shaft. Fast data acquisition and processing provide accurate angle measurement at speeds from 0 to 60,000 rpm.

The MA702 supports a wide range of magnetic field strengths and spatial configurations. Both end-of-shaft and off-axis (side-shaft mounting) configurations are supported.

The MA702 features magnetic field strength detection with programmable thresholds to allow sensing of the magnet position relative to the sensor for creation of functions such as the sensing of axial movements or for diagnostics.

On-chip non-volatile memory provides storage for configuration parameters, including the reference zero angle position, ABZ encoder settings, and magnetic field detection thresholds. 

产品特性

  • 12-Bit Resolution Absolute Angle Encoder
  • Contactless Sensing for Long Life
  • SPI Serial Interface for Digital Angle Readout and Chip Configuration
  • Incremental 10-Bit ABZ Quadrature Encoder Interface with Programmable Pulses Per Turn from 1-256
  • PWM Output 12-Bit
  • Programmable Magnetic Field Strength Detection for Diagnostic Checks
  • 3.3V, 12mA Supply
  • -40°C to +125°C Operating Temperature
  • Available in a QFN-16 (3mmx3mm) Package

Additional Resources

Sensor Brochure

TBMA User Guide

Magnetic Design Tool

MagAlpha Arduino Library

MagAlpha Sample Code

AppNote: Selecting the Right Magnet

AppNote: Sense BLDC Rotor Position

AppNote: Replace Optical Encoders

技术参数

  • PackageQFN-16 (3x3)
  • Vin (min) (V)3
  • Vin (max) (V)3.6
  • PWM Frequency (Hz)240
  • fcutoff (Hz)390
  • Latency (µs)8
  • Isupply (mA)11.7
  • tstart-up (ms)12
  • GradeCatalog
  • Refresh Rate (kHz)1000
  • Output FormatABZ, PWM, SPI, SSI
  • Resolution (bits)12
  • Sensor PositionEnd-of-Shaft, Side-Shaft
  • ABZ Pulses per Turn per Channel1 to 256
  • Temp Range (°C)-40 to +125
  • Magnetic Field DetectionYes
  • Magnetic Field (min) (mT)30

Test Board for the MagAlpha

The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test the MagAlpha sensor quickly. TBMA boards exist in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

The TBMA is compatible with the Macom kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.

Contrary to the EVMA, the TBMA only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.

US$ 10.00 + tax



Test Board for the MagAlpha

The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test the MagAlpha sensor quickly. TBMA boards exist in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

The TBMA is compatible with the Macom kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.

Contrary to the EVMA, the TBMA only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.

US$ 10.00 + tax



Rotary Knob Kit for the MagAlpha

The EVKT-KNOB is an evaluation kit for the MagAlpha magnetic position sensor family. The EVKT-KNOB allows users to run and test the MagAlpha sensor quickly. It is delivered assembled with a knob and magnet. The sensor is mounted in an end-of-shaft configuration.

The EVKT-KNOB is compatible with the MACOM kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances, such as noise level, refresh rate, power-up time, magnetic field dependence, and so on

US$ 50.00 + tax



MagAlpha 通信套件

EVKT-MACOM是 MagAlpha磁位置传感器系列的通信工具。EVKT-MACOM可以与 MagAlpha测试板(TBMA)和评估套件(EVKT-KNOB)无缝连接和操作。该套件包含一个微控制器主板、使用相关电缆可适配不同的传感器子板。

US$ 75.00 + tax