MA300

新设计不推荐使用

Angular Sensor for 3-Phase Brushless Motor Commutation and Position Control with Side-Shaft Positioning Capability



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MagAlpha MA300 magnetic sensor is an all-in-one solution designed to replace Hall switches for 3-phase block commutation in brushless DC motors and provide encoder data. The MA300 detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder attached to the rotor. The data acquisition and processing is extremely fast, allowing for accurate angle measurement at speeds from 0 to 100,000 RPM.

Since the measurement is spatially confined, users have flexibility in terms of magnet shapes and configurations. This helps relax mechanical tolerances and, in case the end-of-shaft position is not available, the MagAlpha MA300 operates away from the axis of rotation (“side-shaft” mounting).

产品特性

  • UVW Signals for Block Commutation
  • 11-Bit Resolution Absolute Angle Encoder
  • 500kHz Refresh Rate
  • Ultra-Low Latency: 3µs
  • Serial Interface for Data Readout and Settings
  • 10-Bit Incremental Output (A, B, Z)
  • Built-In Linearization for Side-Shaft Mounting
  • 7.7mA Supply Current
  • Available in a QFN-16 (3mmx3mm) Package

Additional Resources

Magnetic Design Tool

AppNote: Selecting the Right Magnet

AppNote: Sense BLDC Rotor Position

AppNote: Replace Optical Encoders

技术参数

  • PackageQFN-16 (3x3)
  • 最小输入电压3
  • Vin (max) (V)3.6
  • fcutoff (Hz)740
  • Latency (µs)3
  • Isupply (mA)7.7
  • tstart-up (ms)3
  • GradeCatalog
  • Refresh Rate (kHz)500
  • Output FormatABZ, SPI, UVW
  • Resolution (bits)12
  • Sensor PositionEnd-of-Shaft, Side-Shaft
  • ABZ Pulses per Turn per Channel256
  • Temp Range (°C)-40 to +125
  • Magnetic Field (min) (mT)30

Long Eval Board for MA300

The TBMA300-Q-LT-00A is the long test board for the MagAlpha magnetic position sensor MA300. The sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this long test board, there is a round format version (RD) where the sensor is mounted in the center of the board for end-of-shaft configurations.

US$ 10.00 + tax



Round Eval Board for MA300

The TBMA300-Q-RD-00A is the round test board for the MagAlpha magnetic position sensor MA300. This configuration is used for end shaft sensing.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this round test board there is a long format version (LT) where the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

US$ 10.00 + tax



Windows Desktop Application + Drivers for the MagAlpha Communication Kit.

Windows Desktop Application + Drivers for the MagAlpha Communication Kit. Offers a graphical visualization of the angle reading and a quick and easy way to configure the sensor. Requires MagAlpha Communication Kit and a sensor front-end board.

Hardware Requirements

MagAlpha Communication Kit (EVKT-MACOM)

Sensor Board (TBMAxxx-Q-RD, TBMAxxx-Q-LT or EVKTxxx-KNOB)

User Instructions

MACOM Communication Kit User Guide



MagAlpha 通信套件

EVKT-MACOM是 MagAlpha磁位置传感器系列的通信工具。EVKT-MACOM可以与 MagAlpha测试板(TBMA)和评估套件(EVKT-KNOB)无缝连接和操作。该套件包含一个微控制器主板、使用相关电缆可适配不同的传感器子板。

US$ 75.00 + tax