EVQ4475-R-00A

New

2.5A, 36V, Frequency Selectable Step-Down Converter with SingleUSBChargingPort

  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVQ4475-R-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MPQ4475. MPQ4475 integrates a monolithic step-down switch mode converter and one USB current limit switch with charging port identification circuit. It achieves 2.5A continuous output current over a wide input supply range with excellent load and line regulation.

The output of USB switch is current limited. MPQ4475 provides a USB Dedicate Charging Port (DCP) which supports Battery Charging Specification 1.2 (BC1.2), the Divider Mode, and 1.2V/1.2V Mode without the need of outside user interaction.

Product Features

  • Wide 7V to 36V Operating Input Voltage Range
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate Output Current Limit
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Supporting DCP schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode
  • ±8kV HBM ESD Rating for USB, DP, and DM Pins

Parametrics

  • IC Supported 1MPQ4475-AEC1

Monolithic IC

GET THIS IC

IC Details

The MPQ4475 integrates a monolithic, step-down, switch-mode converter with a single USB current-limit switch and a charging port identification circuit. The MPQ4475 achieves 2.5A of continuous output current with excellent load and line regulation over a wide input supply range.

The output of the USB switch is current-limited. The MPQ4475 provides a USB-dedicated charging port (DCP), which supports battery charging specification 1.2 (BC1.2), divider mode, and 1.2V/1.2V mode without the need for outside user interaction. The output voltage has programmable line drop compensation.

Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown.

The MPQ4475 requires a minimal number of readily available, standard, external components and is available in a QFN-25 (4mmx4mm) package.