EVQ2362DF-00A

正在供货

Dual 2A, 23V, 380KHz Step-Down Converter with Frequency Sync Evaluation Board

  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EVQ2362DF-00A is an evaluation board for the MPQ2362, a dual monolithic step-down switch mode converter with built-in internal power MOSFETs.

The MPQ2362 achieves 2A continuous output current for each output over a wide input supply range with excellent load and line regulation. Each channel can be independently synchronized to a frequency up to 1.2MHz.

Current mode operation provides fast transient response and eases loop stabilization.

Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. In shutdown mode the regulator draws 40μA of supply current.

产品特性

  • 2A Current for Each Output
  • Stable with Low ESR Output Ceramic Capacitors
  • Wide 4.75V to 23V OperatingInputRange
  • Configurable for Single Output with Double the Current
  • Fully Assembled and Tested

技术参数

  • IC Supported 1MPQ2362

Industrial Grade, Dual 2A, 23V, 380kHz Step-Down Converter with Frequency Synchronization

The MPQ2362 is a dual monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 2A continuous output current for each output over a wide input supply range with excellent load and line regulation. Each channel can be independently synchronized to a frequency up to 1.2MHz.
Current mode operation provides fast transient response and eases loop stabilization. 
Fault condition protection includes cycle­by­cycle current limiting and thermal shutdown. In shutdown mode the regulator draws 40μA of supply current.
The MPQ2362 requires a minimum number of readily available standard external components.

Programmable