EVQ20056-J-00A

正在供货

Fast Transient Response, Ultra-Small 250mA Linear Regulator EV Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EVQ20056-J-00A evaluation board demonstrates the performance of MPQ20056-33, a low noise, low dropout and high PSRR linear regulator. It operates from a 3.7V to 5.5V input voltage and the output voltage is preset internally at 3.3V.

The EVQ20056-J-00A can supply up to 250mA of load current, and features current limiting, over temperature protection.

An internal PMOS pass element is used to allow a low 150uA ground current, making the MPQ20056-J suitable for battery-power devices.

产品特性

  • Up to 250mA Output Current
  • Low 100mV Dropout at 250mA
  • Fast Transient Response
  • 70dB PSRR at 1kHz
  • 13μVRMS Low Noise Output
  • Fixed output voltage 3.3V
  • Current Limit and Thermal Protection

技术参数

  • IC Supported 1MPQ20056

Industrial Grade, Low-Noise, High-PSRR, 250mA, Linear Regulator

The MPQ20056 is a low-dropout linear regulator that supplies up to 250mA current with a 100mV dropout voltage and can operate from 2.5V to 5.5V input. The output voltage is preset at 1.8V or 3.3V for the two different packages. An external resistor divider can adjust the output voltage from 0.8V to 5V.
An internal PMOS pass element allows for a low 150μA ground current, making the MPQ20056 suitable for battery-powered devices. Other features include low-power shutdown, short-circuit protection, and thermal protection. The MPQ20056 is available in a 2mm×2mm 8-pin QFN and a 5-pin TSOT23-5 packages