EVM3632C-QV-00B

正在供货

18V Input 3A Module Step-Down Converter Evaluation Board

  • 1
    US$ 25.00 /unit

有货

咨询工程师或询价
Upgrade to myMPS+

产品描述

The EVM3632C-QV-00B Evaluation Board is designed to demonstrate the capabilities of MPS’ MPM3632C, a step-down regulator module integrated with a synchronous, rectifying power MOSFET, inductor, and three capacitors. The MPM3632C offers a very compact solution that requires only input and output capacitors to achieve 3A of continuous output current with excellent load and line regulation over a wide input range.

The MPM3632C operates at a fixed 3MHz switching frequency and employs constant-on-time (COT) control, which provides a fast load transient response.

Full protection features include output over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown.

The MPM3632C is available in a space-saving QFN-20 (3mmx5mmx1.6mm) package.

产品特性

  • Complete Switch-ModePowerSupply
  • 3MHz Switching Frequency
  • Wide 4V to 18V Operation Input Range
  • Output Adjustable from 0.8V 
  • Internal Fixed Soft-Start Time
  • 3A Continuous Output Current
  • Forced CCM for Low Output Ripple
  • Power Good Indicator (PG)
  • Hiccup Over-Current Protection (OCP)
  • Output Over-Voltage Protection (OVP)
  • Thermal Shutdown
  • Fast Transient Response
  • Available in a QFN-20 (3mmx5mmx1.6mm) Package
  • Total Solution Size: 7mmx7.9mm

技术参数

  • IC Supported 1MPM3632C

18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor

The MPM3632C is a step-down, regulator module integrated with a synchronous, rectifying power MOSFET, inductor, and three capacitors. The MPM3632C offers a very compact solution that requires only input and output capacitors to achieve 3A of continuous output current with excellent load and line regulation over a wide input range. The MPM3632C operates at a fixed 3MHz switching frequency and employs constant-on-time (COT) control, which provides a fast load transient response.

The MPM3632C eliminates design and manufacturing risks while improving the time to market dramatically.

Full protection features include output over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown.

The MPM3632C is available in a space-saving QFN-20 (3mmx5mmx1.6mm) package.