EVM3509-QVE-00A

36V/0.9A Mini-Module Regulator with Integrated Inductor Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EVM3509-QVE-00A is an evaluation board for MPM3509, a synchronous rectified, step-down Mini-Module regulator with built-in power MOSFETS, inductor and two capacitors

The Evaluation Board can deliver a 0.9A continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MPM3509 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.

产品特性

  • Complete Switch Mode Power Supply
  • 4V-to-36V Wide Operating Input Range
  • 0.9A Continuous Load Current
  • Low RDS(ON) Internal Power MOSFETs
  • Fixed 2.2MHz Switching Frequency
  • 450kHz-2.2MHz Frequency Sync
  • Forced CCM mode
  • Power Good Indicator
  • OCP Protection with Valley Current Detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN-17 (3mmx5mmx1.6mm) Package
  • Wettable Flank Package
  • Available in AEC-Q100 Grade 1

技术参数