EVKT7770-5.1 CH-00A

19V to 30V, total 310W 5.1Ch Channel amplifier system Evaluation Board
  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EVKT7770-5.1CH-00A is an evaluation board for the MP7770, a 5.1 channel amplifiers demo board.

There are 6 channels (4pcs MP7770) for the subwoofer speaker, the center speaker, the left Surround and right Surround speakers, the left front and right front speakers. The subwoofer channel and center channel are with BTL output configuration, and other four channels are with SE output configuration.

For more MP7770 operation information, please refer to the MP7770 datasheet.

产品特性

  • Wide 19V to 30V Input Voltage Range
  • Output Power at 10%THD: - 134W at 19.5V (Four SE: 2 x 16W into 3? Load, Stereo BTL: 2 x 35W into 6? Load) - 202W at 24V (Four SE: 2 x 24.5W into 3? Load, Stereo BTL: 2 x 52W into 6? Load) - 310W at 30V (Four SE: 2 x 39W into 3? Load, Stereo BTL: 2 x 82W into 6? Load)
  • Low noise, >100dB DNR
  • Integrated Pop Elimination Circuit
  • Thermal and Short-Circuit Protection

技术参数