EVKT710-KNOB

Active

Rotary Knob Kit for the MagAlpha

  • 数量 价格
  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVKT-KNOB is an evaluation kit for the MagAlpha magnetic position sensor family. The EVKT-KNOB allows users to run and test the MagAlpha sensor quickly. It is delivered assembled with a knob and magnet. The sensor is mounted in an end-of-shaft configuration.

The EVKT-KNOB is compatible with the MACOM kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances, such as noise level, refresh rate, power-up time, magnetic field dependence, and so on

Product Features

  • Ready-to-Use Knob with End-of-Shaft Magnet
  • Extra Spacers
  • Compatible with MagAlpha Communication Interface Kit (EVKT-MACOM)

Reference Material

Rotary Knob Kit User Guide

Parametrics

  • IC Supported 1MA710
  • IC Supported 2EVKT-MACOM

Monolithic IC

GET THIS IC

IC Details

The MA710 detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder on a rotating shaft. Fast data acquisition and processing provide accurate angle measurement at speeds from 0 to 60,000 rpm.

The MA710 is particularly suitable for low magnetic field applications: side-shaft configuration or the use of non-rare earth magnets. 

The MA710 features magnetic field strength detection with programmable thresholds to allow sensing of the magnet position relative to the sensor for creation of functions such as the sensing of axial movements or for diagnostics.

On-chip non-volatile memory provides storage for configuration parameters, including the reference zero angle position, ABZ encoder settings, and magnetic field detection thresholds.

Monolithic IC

GET THIS IC

IC Details

EVKT-MACOM是 MagAlpha磁位置传感器系列的通信工具。EVKT-MACOM可以与 MagAlpha测试板(TBMA)和评估套件(EVKT-KNOB)无缝连接和操作。该套件包含一个微控制器主板、使用相关电缆可适配不同的传感器子板。