EVHFC0300HS-00A

正在供货
Variable Off Time Controller EV Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

HFC0300 is a variable off time controller. Based on a fixed peak current technique, the controller decreases its frequency as the load becomes lighter. As a result, it offers excellent efficiency performance at light load while optimizing the efficiency in other load conditions.

When the frequency decreases to some level, peak current decreases with the decrease of the load to prevent transformer mechanical resonance. The controller enters burst mode when the output power falls below a given level.

The HFC0300 features various variable protections like Thermal Shutdown (TSD), VCC Under Voltage Lockout (UVLO), Over Load Protection (OLP), Short Circuit Protection (SCP), Over Voltage Protection (OVP).

The HFC0300 is available in the 8-pin SOIC8 package.

产品特性

  • Variable Off Time, Current Mode Control
  • Universal Main Supply Operation (85V~265VAC)
  • Naturally Frequency Foldback with the Load Becoming Lighter
  • Peak Current Compression Reduces the Transformer Noise
  • Active Burst Mode for Low Standby Power Consumption
  • Internal High Voltage Current Source
  • Internal 200ns Leading Edge Blanking
  • Thermal Shutdown (auto restart with hysteresis)
  • VCC Under Voltage Lockout with Hysteresis (UVLO)
  • Over Voltage Protection on VCC Pin
  • Timer Based Over Load Protection
  • Short Circuit Protection
  • Natural Spectrum Shaping for Improved EMI Performance

技术参数

  • IC Supported 1HFC0300

Variable Off Time Flyback Controller

HFC0300 is a variable off-time controller that uses a fixed-peak–current technique to decrease its frequency as the load lightens. As a result, it offers excellent efficiency at light-load while optimizing the efficiency under other load conditions. When the frequency decreases to threshold, the peak current decreases with the decreasing load to prevent mechanical resonance in the transformer. The controller enters burst mode when the output power falls below a given level.  The HFC0300 features various protections such as thermal shutdown, VCC under-voltage lockout, overload protection, short-circuit protection, and over-voltage protection.  The HFC0300 is available in SOIC-7 package.