EVHFC0300-S+MP6902-S-00A

-
数量 价格
-
1US$ 25.00 /unit
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
HFC0300 is a variable off time controller. Based on a fixed peak current technique, the controller decreases its frequency as the load becomes lighter. As a result, it offers excellent efficiency performance at light load while optimizing the efficiency in other load conditions.
When the frequency decreases to some level, peak current decreases with the decrease of the load to prevent transformer mechanical resonance. The controller enters burst mode when the output power falls below a given level.
The HFC0300 features various variable protections like Thermal Shutdown (TSD), VCC Under Voltage Lockout (UVLO), Over Load Protection (OLP), Short Circuit Protection (SCP), Over Voltage Protection (OVP).
The MP6902 is a Low-Drop Diode Emulator IC that, combined with an external switch replaces Schottky diodes in high-efficiency, Flyback converters.
The HFC0300 and MP6902 are both available in the 8-pin SOIC8 package.
Product Features
- Variable Off Time, Current Mode Control
- Universal Main Supply Operation (85V - 265VAC)
- Naturally Frequency Foldback with the Load Becoming Lighter
- Peak Current Compression Reduces the Transformer Noise
- Active Burst Mode for Low Standby Power Consumption
- Internal High Voltage Current Source
- Internal 200ns Leading Edge Blanking
- Thermal Shutdown (auto restart with hysteresis)
- VCC Under Voltage Lockout with Hysteresis (UVLO)
- Over Voltage Protection on VCC Pin
- Timer Based Over Load Protection
- Short Circuit Protection
- Natural Spectrum Shaping for Improved EMI Performance
Parametrics
- IC Supported 1HFC0300
Monolithic IC
GET THIS IC

IC Details
HFC0300 is a variable off-time controller that uses a fixed-peak?urrent technique to decrease its frequency as the load lightens. As a result, it offers excellent efficiency at light-load while optimizing the efficiency under other load conditions. When the frequency decreases to threshold, the peak current decreases with the decreasing load to prevent mechanical resonance in the transformer. The controller enters burst mode when the output power falls below a given level.?The HFC0300 features various protections such as thermal shutdown, VCC under-voltage lockout, overload protection, short-circuit protection, and over-voltage protection.?The HFC0300 is available in SOIC-7 package.
Log in to your account
Create New Account