EVHFC0100HS-00A

正在供货
Quasi Resonant Controller
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The HFC0100 is a peak current mode controller with Green Mode Operation. Its high efficiency feature over the entire line and load range meets the stringent world-wide energy efficiency requirements.

The HFC0100 integrated with a high voltage current source, its valley detector ensures minimum Drain-Source voltage switching (Quasi-Resonant operation). When the output power falls below a given level, the controller enters the burst mode.

The HFC0100 provides various protections, such as Thermal Shutdown (TSD), Vcc Under Voltage Lockout (UVLO), Over Load Protection (OLP), Over Voltage Protection (OVP) and so on.

The HFC0100 is available in the 8-pin SOIC8 package.

产品特性

  • Universal Main Input Voltage (85~265VAC)
  • Quasi-Resonant Operation
  • Valley Switching for high efficiency and EMI
  • Burst Mode for low standby consumption
  • Internal High Voltage Current Source
  • High level of integration, allows a very low number external component count
  • Maximum Frequency Limited
  • Internal Soft Start
  • Internal 250nS Leading Edge Blanking
  • Thermal shutdown
  • Vcc UVLO with Hysteresis
  • Over Voltage Protection
  • Over Load Protection.

技术参数

  • IC Supported 1HFC0100

Quasi-Resonant Flyback Controller

The HFC0100 is a peak current mode controller with Green Mode Operation. Its high efficiency feature over the entire line and load range meets the stringent world-wide energy efficiency requirements. The HFC0100 integrated with a high  current source, its valley detector ensures minimum Drain-Source voltage switching (Quasi-Resonant operation). When the output power falls below a given level, the controller enters the burst mode.   The HFC0100 features variable protections like Thermal Shutdown (TSD), Vcc Under voltage Lockout (UVLO), Over Load Protection (OLP), Over Voltage Protection (OVP).  The HFC0100 is available in the 8-pin SOIC8 package.