EV9943-Q-00A

新产品

High-Efficiency, 3A Peak, 36V, 410kHz Step-Down Converter with Power Good Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV9943-Q-00A demonstrates MPS’s MP9943, a high-frequency, synchronous, rectified, step-down converter with built-in high-side and low-side power MOSFETs. The MP9943 offers a very compact solution to achieve a 3A peak output current with excellent load and line regulation over a wide input supply range. The MP9943 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features includes over-current protection and thermal shutdown.

The MP9943 requires a minimal number of readily-available s is available in a space-saving QFN8 (3mm x 3mm) package.

产品特性

  • Wide 4V to 30V Continuous OperatingInputRange
  • 36V Input Transient Tolerance
  • 85mΩ/55mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • 410kHz Switching Frequency
  • Synchronizes from 200kHz-to-2.2MHz External Clock
  • High Duty Cycle for Automotive Cold-crank
  • Internal Power-Save Mode
  • Internal Soft-Start
  • Power Good Indicator
  • Over Current Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an QFN8 (3mm x 3mm) Package

技术参数

  • IC Supported 1MP9943

High Efficiency 3A Peak, 36V, Synchronous Step Down Converter with Power Good

The MP9943 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 3A peak output current with excellent load and line regulation over a wide input supply range. The MP9943 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shutdown. The MP9943 requires a minimal number of readily-available standard external components, and is available in a space-saving QFN-8 (3mmx3mm) package.

Programmable